??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M30MF-GSC15B-BP00,3-GS04
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M30MF-GSC15B-BP00,3-GS04
VERF
Availability
Available
BC
Order code
BES008Y
TC
Artikelbezeichnung
BES M30MF-GSC15B-BP00,3-GS04
PX
Product view
44610_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
2-Draht
BFORM
Style
M30x1.5
W
Gewicht
0.130 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 30 x 42.5 mm, Style Housing = M30x1.5, Installation = for flush mounting, Range = 15 mm, Switching output = polarized normally open (NO), Switching frequency = 400 Hz, Housing material = Brass, Nickel-free coated, Material sensing surface = PA 12, Connection = Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR, Operating voltage Ub = 10...36 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.